Glass Microfibre Pharmaceutical Liquid Prefilters - PROCLEAR GF | #PLGF1-05AA-PNL


LOADING IMAGES
PLGF1-05AA-PNL

Glass Microfibre Pharmaceutical Liquid Prefilters - PROCLEAR GF | #PLGF1-05AA-PNL

PROCLEAR GF liquid filters deliver reliable and cost-effective removal of particulate and microorganisms from pharmaceutical liquids. The glass microfibre filtration media offers maximum throughput and flow rates for economical clarification.


Technical Specifications

  • Product Style: MURUS Capsule
  • Length: 10" (250 mm)
  • Micron Rating: 5.0 μm
  • End Cap Configuration: n/a
  • Inlet Connection Size: 3/4" Tri-Clamp
  • Outlet Connection Size: 3/4" Tri-Clamp
  • Grade: Non-Sterile
  • Configuration: In-Line
  • Seal Material: n/a
  • Options: n/a
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROCLEAR GF
  • Filter Construction: Pleated
  • Filter Material: Glass Microfibre
  • For Fluid Type: Pharmaceutical Liquids
  • Materials of Construction: Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps Insert: 316L Stainless Steel
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone
  • Operating Temperature: up to 25°C (77°F) at 5.5 barg (79.7 psig), up to 60°C (140°F) at 2.8 barg (40.6 psig)
  • Specifications Met: FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
Safety Warning

Item Information

PROCLEAR GF glass microfibre filters are the economical choice for pharmaceutical liquid clarification and prefiltration duties.

Features and Benefits

• Filter features a non-fibre releasing glass microfibre media
• Excellent dirt holding capacity extends service life for cost-effective filtration
• High flow rates reduce filter system size requirements
• Single-use capsules can be gamma irradiated and autoclaved
• Fully supported by a comprehensive validation guide to facilitate specification into pharmaceutical applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945