E-Z Form GS Suction Hose, General Service, Series 7395 | #7395-2500130


LOADING IMAGES
7395-2500130

E-Z Form GS Suction Hose, General Service, Series 7395 | #7395-2500130 OBSOLETE

E-Z Form GS Greek Corrugated General Service Suction Hose is flexible hose designed for transfer of air, coolant, mild chemicals and water in industrial and mobile applications to 257°F and 75 psi, Series 7395


Technical Specifications

  • Standard Pack Qty (ft): 130
  • Maximum Working Pressure (psi): 75
  • Hose I.D. (inch): 2-1/2
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 737 mm-Hg, 29 Inch-Hg
  • Cover Color: Black
  • Weight: 1.74 kg/m, 1.17 lb/ft
  • Minimum Bend Radius: 7.2 inch, 182.5 mm
  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Pressure: 5 bar, 75 psi
  • Minimum Operating Temperature: -50 °F, -45.6 °C
  • Maximum Operating Temperature: 125 °C, 257 °F
  • Application: Engine
  • Media: Air, Coolants, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: SAE J20R2, Class D1, UL94 Flame Resistance Rating HB
  • Inside Diameter: 63.5 mm, 2-1/2 inch
  • Outside Diameter: 76.5 mm, 3.012 inch
  • Compatible Fitting: n/a
  • Package Type: Coil
  • Cover Structure: Greek-Corrugated
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7395 E-Z Form GS Greek Corrugated General Service Flexible Suction Hose provides excellent service across a wide variety of low pressure engine coolant transfer applications that require extreme hose flexibility where tight routing is a challenge. This molded coolant hose is lightweight, has a Greek corrugated construction, and provides an economical alternative to expensive made-to-order formed hose. Series 7395 is crush resistant and kink resistant for unimpeded flow, chemical resistant, offers superior flexibility for easy handling and installer/operator convenience, and is resistant to abrasion and weathering for maximum performance.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for high temperature coolant resistance to 257°F.
• Reinforcement: Multiple textile braids or plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for abrasion and heat resistance and durability.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 25-foot coils, 130-foot coils or 300-foot reels for application/inventory efficiency and versatility.

Applications:
- media
• Air
• Coolant
• Mild chemicals
• Water
- usage
• Coolant lines
• Drain lines
• Industrial vacuum equipment/systems
• Buses
• Cranes
• Heavy duty trucks
• Mobile off-road equipment

Industry Standards:
• SAE J20R2-D1 performance:
• UL94 Flame Resistance Rating HB

Safety/Technical:
• Design Factor: 4:1
• Do not drag across sharp edges or highly abrasive surfaces.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583