Fusor® 140/141 Clear Plastic Bonding Adhesive (Fast) | #Fusor 140


LOADING IMAGES
Fusor 140

Fusor® 140/141 Clear Plastic Bonding Adhesive (Fast) | #Fusor 140

Fusor® 141/140 adhesive is a two-component, urethane-based adhesive used for structural repair of bumper tabs, headlamps and other interior and exterior plastic components.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Clear
  • Working Time: 1 min @ 70°F (21°C)
  • Clamp Time: 5 min @ 70°F (21°C)
  • Sand Time: 30 min @ 70°F (21°C)
  • Paint Time: 30 min @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 141/140 adhesive is a two-component, urethane-based adhesive used for structural repair of bumper tabs, headlamps and other interior and exterior plastic components.

Features and Benefits:

• Fast Cure – can be sanded and/or painted within 30 minutes.
• Outstanding Adhesion – cured adhesive provides a high strength, flexible bond.
• Versatile – bonds plastics, primed and painted metals, glass, wood and other surfaces.
• Excellent Appearance – cures to a clear, non-yellowing surface.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR