Fusor® 140/141 Clear Plastic Bonding Adhesive (Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 140/141 Clear Plastic Bonding Adhesive (Fast)

Fusor® 140/141 Clear Plastic Bonding Adhesive (Fast)

Fusor® 141/140 adhesive is a two-component, urethane-based adhesive used for structural repair of bumper tabs, headlamps and other interior and exterior plastic components.

Technical Specifications

  • Color: Clear
  • Working Time: 1 min @ 70°F (21°C)
  • Clamp Time: 5 min @ 70°F (21°C)
  • Sand Time: 30 min @ 70°F (21°C)
  • Paint Time: 30 min @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 141/140 adhesive is a two-component, urethane-based adhesive used for structural repair of bumper tabs, headlamps and other interior and exterior plastic components.

Features and Benefits:

• Fast Cure – can be sanded and/or painted within 30 minutes.
• Outstanding Adhesion – cured adhesive provides a high strength, flexible bond.
• Versatile – bonds plastics, primed and painted metals, glass, wood and other surfaces.
• Excellent Appearance – cures to a clear, non-yellowing surface.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 140 7.1 oz (210 mL)
Fusor 141 1.7 oz (50 mL)

687PDC
1A0MGR