Fusor® 114LG Plastic Finishing Adhesive (Fast) | #Fusor 114SM


LOADING IMAGES
Fusor 114SM

Fusor® 114LG Plastic Finishing Adhesive (Fast) | #Fusor 114SM OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Package Type: 1.7 oz (50 mL)
  • Color: Red
  • Working Time: 2 min @ 70°F (21°C)
  • Sand Time: 20 min @ 70°F (21°C)
  • Paint Time: 60 min @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 114LG adhesive is a two-component, epoxy-based adhesive designed for cosmetic repair of surface imperfections, scratches and pinholes on all plastic bumpers and body panels, including such plastics as PP, fiberglass, Metton®, Telene®, SMC, TEO, urethane and carbon fiber.


Features and Benefits:


• Fast Cure – can be sanded to a perfect feather edge in 20 minutes or less.

• Versatile – bonds all plastic bumper and body panels; no adhesion promoter required.


Shelf Life/Storage:


Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR