Fusor® 114LG Plastic Finishing Adhesive (Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 114LG Plastic Finishing Adhesive (Fast)

Fusor® 114LG Plastic Finishing Adhesive (Fast)

Fusor® 114LG adhesive is a two-component, epoxy-based adhesive designed for cosmetic repair of surface imperfections, scratches and pinholes on all plastic bumpers and body panels.

Technical Specifications

  • Color: Red
  • Working Time: 2 min @ 70°F (21°C)
  • Sand Time: 20 min @ 70°F (21°C)
  • Paint Time: 60 min @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 114LG adhesive is a two-component, epoxy-based adhesive designed for cosmetic repair of surface imperfections, scratches and pinholes on all plastic bumpers and body panels, including such plastics as PP, fiberglass, Metton®, Telene®, SMC, TEO, urethane and carbon fiber.


Features and Benefits:


• Fast Cure – can be sanded to a perfect feather edge in 20 minutes or less.

• Versatile – bonds all plastic bumper and body panels; no adhesion promoter required.


Shelf Life/Storage:


Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 114LG 7.1 oz (210 mL)
Fusor 114SM 1.7 oz (50 mL)

687PDC
1A0MGR