Fusor® 112B Metal Bonding Adhesive (Slow) | #Fusor 112B


LOADING IMAGES
Fusor 112B

Fusor® 112B Metal Bonding Adhesive (Slow) | #Fusor 112B

Fusor® 112B metal bonding adhesive meets OEM specifications for aftermarket metal bonding and weld bonding applications.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Working Time: 70 min @ 70°F (21°C)
  • Clamp Time: 3 Hours @ 70°F (21°C)
  • Cure Time: 8 Hours @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 112B metal bonding adhesive meets OEM specifications for aftermarket metal bonding and weld bonding applications. It can be used for panel bonding and weld and rivet bonding of quarter panels, rear body panels, roof panels, door skins, van side panels and outer truck bed panels.


Features and Benefits:


• Extended Work Time - allows for use on larger projects where more time is required; ideal for use in applications where high ambient temperatures cause accelerated cure rates.

• Versatile – bonds a variety of metal, including bare metal, steel and aluminum; no welding required; can be riveted and resistance welded.

• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection over epoxy adhesives.


Shelf Life/Storage:


Shelf life is 12 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR