Fusor® 112B Metal Bonding Adhesive (Slow) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 112B Metal Bonding Adhesive (Slow)

Fusor® 112B Metal Bonding Adhesive (Slow)

Fusor® 112B metal bonding adhesive meets OEM specifications for aftermarket metal bonding and weld bonding applications.

Technical Specifications

  • Color: Gray
  • Working Time: 70 min @ 70°F (21°C)
  • Clamp Time: 3 Hours @ 70°F (21°C)
  • Cure Time: 8 Hours @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 112B metal bonding adhesive meets OEM specifications for aftermarket metal bonding and weld bonding applications. It can be used for panel bonding and weld and rivet bonding of quarter panels, rear body panels, roof panels, door skins, van side panels and outer truck bed panels.


Features and Benefits:


• Extended Work Time - allows for use on larger projects where more time is required; ideal for use in applications where high ambient temperatures cause accelerated cure rates.

• Versatile – bonds a variety of metal, including bare metal, steel and aluminum; no welding required; can be riveted and resistance welded.

• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection over epoxy adhesives.


Shelf Life/Storage:


Shelf life is 12 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 112B 7.1 oz (210 mL)

687PDC
1A0MGR