Fusor® 102 Plastic Cosmetic Repair Adhesive (Fast) | #Fusor 102


LOADING IMAGES
Fusor 102

Fusor® 102 Plastic Cosmetic Repair Adhesive (Fast) | #Fusor 102 OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Beige
  • Working Time: 2 min @ 70°F (21°C)
  • Sand Time: 20 min @ 70°F (21°C)
  • Paint Time: 60 min @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 102 adhesive is a two-component, epoxy-based adhesive used for cosmetic repair of scratches and gouges on plastic body panels, hoods, decks and doors.

Features and Benefits:

• Easy to Finish – can be easily sanded without loading sand paper.
• Versatile – bonds rigid plastics, SMC, fiberglass and GTX.
• Excellent Appearance – cures with no bull’s-eyes, readthroughs or halos.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR