Fusor® 102 Plastic Cosmetic Repair Adhesive (Fast) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 102 Plastic Cosmetic Repair Adhesive (Fast)

Fusor® 102 Plastic Cosmetic Repair Adhesive (Fast) OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Color: Beige
  • Working Time: 2 min @ 70°F (21°C)
  • Sand Time: 20 min @ 70°F (21°C)
  • Paint Time: 60 min @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 102 adhesive is a two-component, epoxy-based adhesive used for cosmetic repair of scratches and gouges on plastic body panels, hoods, decks and doors.

Features and Benefits:

• Easy to Finish – can be easily sanded without loading sand paper.
• Versatile – bonds rigid plastics, SMC, fiberglass and GTX.
• Excellent Appearance – cures with no bull’s-eyes, readthroughs or halos.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 102 7.1 oz (210 mL)

687PDC
1A0MGR