Fusor® 100EZ/101EZ Plastic Repair Adhesive (Heat Set) | #Fusor 101EZ


LOADING IMAGES
Fusor 101EZ

Fusor® 100EZ/101EZ Plastic Repair Adhesive (Heat Set) | #Fusor 101EZ

Fusor® 100EZ/101EZ adhesive is a two-component, epoxy-based adhesive used for structural and cosmetic repair of auto and heavy duty truck body panels and all types of rigid body plastics.


Technical Specifications

  • Package Type: 1.7 oz (50 mL)
  • Color: Beige
  • Working Time: 40 min @ 70°F (21°C)
  • Sand Time: 10 min @ 180°F (82°C)
  • Paint Time: 60 min @ 180°F (82°C)
  • Cure Time: 60 min @ 180°F (82°C)
Safety Warning

Item Information

Fusor® 100EZ/101EZ adhesive is a two-component, epoxy-based adhesive used for structural and cosmetic repair of auto and heavy duty truck body panels and all types of rigid body plastics.

Features and Benefits:

• Easy to Finish – easily sands to feather edge, providing undetectable repairs.
• Versatile – bonds rigid plastics, SMC, GTX, fiberglass, Metton® and carbon fiber.
• Convenient – one product for all body panel repairs.
• Excellent Appearance - cures with no bull’s-eyes, readthroughs or halos.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR