Fusor® 100EZ/101EZ Plastic Repair Adhesive (Heat Set) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 100EZ/101EZ Plastic Repair Adhesive (Heat Set)

Fusor® 100EZ/101EZ Plastic Repair Adhesive (Heat Set)

Fusor® 100EZ/101EZ adhesive is a two-component, epoxy-based adhesive used for structural and cosmetic repair of auto and heavy duty truck body panels and all types of rigid body plastics.

Technical Specifications

  • Color: Beige
  • Working Time: 40 min @ 70°F (21°C)
  • Sand Time: 10 min @ 180°F (82°C)
  • Paint Time: 60 min @ 180°F (82°C)
  • Cure Time: 60 min @ 180°F (82°C)
Safety Warning

Full Product Description

Fusor® 100EZ/101EZ adhesive is a two-component, epoxy-based adhesive used for structural and cosmetic repair of auto and heavy duty truck body panels and all types of rigid body plastics.

Features and Benefits:

• Easy to Finish – easily sands to feather edge, providing undetectable repairs.
• Versatile – bonds rigid plastics, SMC, GTX, fiberglass, Metton® and carbon fiber.
• Convenient – one product for all body panel repairs.
• Excellent Appearance - cures with no bull’s-eyes, readthroughs or halos.

Shelf Life/Storage:

Shelf life is 24 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 100EZ 7.1 oz (210 mL)
Fusor 101EZ 1.7 oz (50 mL)

687PDC
1A0MGR