Fusor® 019 Bare Metal Brushable Seam Sealer (Medium) | #Fusor 019


LOADING IMAGES
Fusor 019

Fusor® 019 Bare Metal Brushable Seam Sealer (Medium) | #Fusor 019

Fusor® 019 bare metal brushable seam sealer is a two-component, acrylic-based seam sealer used for duplicating factory appearance on seams and other applications in which a bare metal, brushable cosmetic seam sealer is required.


Technical Specifications

  • Package Type: 7.1 oz (210 mL)
  • Color: Green
  • Working Time: 6 min @ 70°F (21°C)
  • Sand Time: 10 min @ 70°F (21°C)
  • Paint Time: 10 min @ 70°F (21°C)
  • Cure Time: 2 Hours @ 70°F (21°C)
Safety Warning

Item Information

Fusor® 019 bare metal brushable seam sealer is a two-component, acrylic-based seam sealer used for duplicating factory appearance on truck bed seams, tooled door skin seams, floor pan seams, and core support seams and other applications in which a bare metal, brushable cosmetic seam sealer is required. Sealer can be applied directly to bare metal and recommended for applications where fast work time and fast cycle time are desired.

Features and Benefits:

• High Performance – provides excellent adhesion to bare metal surfaces.
• Snap Cure – provides fast room temperature cure, resulting in reduced cycle times.
• Excellent Appearance – reproduces brushed OEM factory seam seal appearance.
• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection.

Shelf Life/Storage:

Shelf life is 18 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR