Fusor® 019 Bare Metal Brushable Seam Sealer (Medium) | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fusor® 019 Bare Metal Brushable Seam Sealer (Medium)

Fusor® 019 Bare Metal Brushable Seam Sealer (Medium)

Fusor® 019 bare metal brushable seam sealer is a two-component, acrylic-based seam sealer used for duplicating factory appearance on seams and other applications in which a bare metal, brushable cosmetic seam sealer is required.

Technical Specifications

  • Color: Green
  • Working Time: 6 min @ 70°F (21°C)
  • Sand Time: 10 min @ 70°F (21°C)
  • Paint Time: 10 min @ 70°F (21°C)
  • Cure Time: 2 Hours @ 70°F (21°C)
Safety Warning

Full Product Description

Fusor® 019 bare metal brushable seam sealer is a two-component, acrylic-based seam sealer used for duplicating factory appearance on truck bed seams, tooled door skin seams, floor pan seams, and core support seams and other applications in which a bare metal, brushable cosmetic seam sealer is required. Sealer can be applied directly to bare metal and recommended for applications where fast work time and fast cycle time are desired.

Features and Benefits:

• High Performance – provides excellent adhesion to bare metal surfaces.
• Snap Cure – provides fast room temperature cure, resulting in reduced cycle times.
• Excellent Appearance – reproduces brushed OEM factory seam seal appearance.
• Environmentally Resistant – acrylic chemistry provides excellent corrosion protection.

Shelf Life/Storage:

Shelf life is 18 months from date of manufacture when stored at 75°F (24°C) in original, unopened container.

Related Documents

×
Products Package Type
Fusor 019 7.1 oz (210 mL)

687PDC
1A0MGR