Automated Tangential Flow Filtration System - PureTec®
The SciLog TFF Standard is a fully automated tangential flow filtration system with a modular design allowing it to be tailored to your process specifications.
Parker’s years of industry experience in designing and building Tangential Flow Filtration (TFF) systems have allowed us to streamline the design and build process while enabling Parker to deliver configured systems with the same lead times as competitor’s standard products. Using a modular system design, components can be easily switched to fi t process specifications. Each component is independently validated and integrated using standard industry automation practices (S88). SciLog TFF Systems are also available as commercial off-the-shelf systems in standard low flow, medium flow, and high flow formats. Features and Benefits • Capable of processing at flow rates of 0.2-85 L/min depending on format • Operating pressure up to 60 PSI • Suitable for ultrafiltration (3kD-750kD) and microfiltration (750 kD- 0.2μm) applications • Diafiltration capabilities come standard • Recipe based control of process in either discrete steps or batch mode • Touch-screen HMI with intuitive graphical interface • Fully programmable alarms and interlocks • 21CFR Part 11 Ready • Easy integration into DCS/SCADA systems • Direct connection to scales and mixers or integration via DCS • User access level control via local or active directory • Minimizes retentate vessel size using batch fed concentration mode • Systems and manifolds designed in tandem to minimize hold up • Smallest footprint on the market
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.