Fuel Line/Vapor Emission Hose, Series 395 | #39554


LOADING IMAGES
39554

Fuel Line/Vapor Emission Hose, Series 395 | #39554

Fuel Line/Vapor Emission Hose is designed for engine fuel supply and vapor emission containment in applications to 257°F and 75 psi, Series 395


Technical Specifications

  • Maximum Working Pressure (psi): 35
  • Hose I.D. (inch): 1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Specialty
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel to B20 in dedicated and non-dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Natural Gas
  • Specifications Met: SAE 30R7
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 0.781 inch, 19.8 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Vacuum Pressure Rating: 10 Inch-Hg
  • Weight: 0.17 lb, 0.08 kg
  • Minimum Bend Radius: 4 inch, 101.6 mm
  • Maximum Operating Pressure: 35 psi, 2.4 bar
  • Length per Package: 250 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 395 Fuel Line/Vapor Emission Hose provides excellent service across a wide variety of fuels and multiple engine applications. The all-rubber construction is flexible for easy routing and installation, and the hose is qualified with permanent crimp couplings for a safe and secure connection. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile for fuel resistance to 257°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black chloroprene abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B20 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- settings
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment

Industry Standards:
• SAE 30R7


• Do not use in marine fuel applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583