SUPER-FLEX® FL Barrier Fuel Line Hose, Series 397 | #39712


LOADING IMAGES
39712

SUPER-FLEX® FL Barrier Fuel Line Hose, Series 397 | #39712

Super-Flex Barrier Fuel Line Hose is designed for engine fuel supply in applications to 257°F and 100 psi, Series 397


Technical Specifications

  • Maximum Working Pressure (psi): 35
  • Hose I.D. (inch): 3/4
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Specialty
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel to B100 in dedicated and non-dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: EPA, SAE J30R7 / J30R14, Type 2
  • Compatible Fitting: n/a
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 1.125 inch, 28.6 mm
  • Hose Inner Tube Material: Black, Nitrile/Translucent Thermoplastic Barrier
  • Cover Color: Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Vacuum Pressure Rating: 10 Inch-Hg
  • Weight: 0.33 lb/ft, 0.49 kg/m
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Maximum Operating Pressure: 35 psi, 2.4 bar
  • Length per Package: 250 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 397 Super-Flex FL Barrier Fuel Line Hose provides excellent service across a wide variety of fuels and multiple engine applications. The thermoplastic liner serves as a barrier to limit permeation of Volatile Organic Compounds (VOC), providing compliance with government and industry regulations. The hose is qualified with permanent crimp couplings for a safe and secure connection. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile with translucent thermoplastic barrier for fuel and permeation resistance to 257°F.
• Reinforcement: One textile braid or multiple textile plies for strength and kink resistance.
• Cover: Black CPE for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B100 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Blowers
• Grinders
• Mowers
• Pressure Washers
• Saws
- settings
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment

Industry Standards:
• CARB 2006/SORE
• EPA
• SAE J30R7/30R14T2 performance

Safety/Technical:
•  Click here to link to Hose & Chemical Guides.
• Do not use in marine fuel applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583