SUPER-FLEX® FL Barrier Fuel Line Hose, Series 397 | #39704


LOADING IMAGES
39704

SUPER-FLEX® FL Barrier Fuel Line Hose, Series 397 | #39704

Super-Flex Barrier Fuel Line Hose is designed for engine fuel supply in applications to 257°F and 100 psi, Series 397


Technical Specifications

  • Maximum Working Pressure (psi): 100
  • Hose I.D. (inch): 1/4
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: EPA, SAE J30R7 / J30R14, Type 2
  • Compatible Fitting: HY Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Length: 76.2 m Supplied in reels, with max. 3 lengths at least 7.62 m long.
  • Hose Reinforcement Material: 1 Braid of Textile, 1 Braid or Multiple Plies of Textile
  • Package Type: Reel
  • Minimum Bend Radius: 38.1 mm, 1.5 inch
  • Outside Diameter: 0.500 inch, 12.7 mm
  • Hose Inner Tube Material: Black, Nitrile/Translucent Thermoplastic Barrier
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Minimum Operating Temperature: -34 °C, -30 °F
  • Vacuum Pressure Rating: 24 Inch-Hg
  • Weight: 0.09 lb/ft, 0.13 kg/m
  • Application: Automotive, Boat
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Length per Package: 250 ft
  • Tube Material: Nitrile and Translucent Thermoplastic Barrier
  • Cover Material: Chlorinated Polyethylene Rubber (CPE)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 397 Super-Flex FL Barrier Fuel Line Hose provides excellent service across a wide variety of fuels and multiple engine applications. The thermoplastic liner serves as a barrier to limit permeation of Volatile Organic Compounds (VOC), providing compliance with government and industry regulations. The hose is qualified with permanent crimp couplings for a safe and secure connection. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile with translucent thermoplastic barrier for fuel and permeation resistance to 257°F.
• Reinforcement: One textile braid or multiple textile plies for strength and kink resistance.
• Cover: Black CPE for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B100 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Blowers
• Grinders
• Mowers
• Pressure Washers
• Saws
- settings
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment

Industry Standards:
• CARB 2006/SORE
• EPA
• SAE J30R7/30R14T2 performance

Safety/Technical:
•  Click here to link to Hose & Chemical Guides.
• Do not use in marine fuel applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583