SUPER-FLEX® FL-7 Barrier Fuel Line Hose, Series 389 | #38903


LOADING IMAGES
38903

SUPER-FLEX® FL-7 Barrier Fuel Line Hose, Series 389 | #38903

Super-Flex FL-7 Barrier Fuel Line Hose is designed for engine fuel supply in applications to 257°F and 100 psi, Series 389.


Technical Specifications

  • Maximum Working Pressure (psi): 100
  • Hose I.D. (inch): 3/16
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Specialty
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel to B20 in dedicated and non-dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Natural Gas
  • Specifications Met: CARB SORE, EPA, SAE J30R14, Type 2, SAE J30R7
  • Compatible Fitting: 55 Series
  • Inside Diameter: 3/16 inch, 4.8 mm
  • Hose Reinforcement Material: 2 Plies of Aramid
  • Package Type: Reel
  • Outside Diameter: 0.406 inch, 10.3 mm
  • Hose Inner Tube Material: Black, Nitrile/Translucent with THV Barrier
  • Cover Color: Black
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 257 °F, 125 °C
  • Vacuum Pressure Rating: 24 Inch-Hg
  • Weight: 0.06 lb/ft, 0.09 kg/m
  • Minimum Bend Radius: 1.3 inch, 33 mm
  • Maximum Operating Pressure: 100 psi, 3.4 bar
  • Length per Package: 250 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 389 Super-Flex FL-7 Barrier Fuel Line Hose provides excellent service across a wide variety of fuels and multiple engine applications. The thermoplastic liner serves as a barrier to limit permeation of Volatile Organic Compounds (VOC), providing compliance with government and industry regulations. The hose is compatible with Parker Safe Lock™ SAE J2044 quick connect fittings for easy and secure attachment and installation. The cover resists oil and high temperatures common to engine compartments, providing maximum performance in challenging applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black nitrile with THV barrier for exceptional fuel and permeation resistance to 257°F.
• Reinforcement: Multiple aramid plies for strength and a slim profile for easy routing.
• Cover: Black CPE for abrasion, heat and oil r1esistance.
• Couplings: Parker SAE J2044 Safe Lock quick connect; also qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Biodiesel (to B20 in dedicated and non-dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Blowers
• Grinders
• Mowers
• Pressure Washers
• Saws
- settings
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment

Industry Standards:
• CARB 2006/SORE
• EPA
• SAE J30R7/30R14T2

Safety/Technical:
•  Click here to link to Hose & Chemical Guides.
• Do not use in marine fuel applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583