Frameless Direct-Drive Torque Motors - TK Series | #TKA202HSBDB2R1000


LOADING IMAGES
TKA202HSBDB2R1000

Frameless Direct-Drive Torque Motors - TK Series | #TKA202HSBDB2R1000

TK-series frameless direct-drive torque motor kits offer high torques at low speed and come as a separate rotor and stator, permitting direct system integration. With 400VAC windings, torques up to 21700Nm, power ratings to 207kW and speeds to 2500 min-1


Technical Specifications

  • Cooling Method: [TKA] : Natural Convention
  • Feedback Option: [B] : EnDat Encoder
  • Winding Type: [2HS] : 246 Nm / 310 RPM (nominal)
  • Frame Size: [20] : 200mm Shaft Height
  • Mounting Option: [D] : Transportation Bridges on Side Opposite Cable Inlet
  • Frame Size: 385 mm
  • Continuous Output Power: 7.98 kW
  • Continuous Torque: 246 Nm, 2177.1 lb-inch
  • Peak Torque: 1300 Nm, 11505 lb-inch
  • Rated Speed: 310 RPM
  • Input Voltage: 400 to 480 VAC
  • Motor Pole Count: 60
  • Feedback Type: Absolute Single-turn EnDat Encoder
  • Compatible Parker Drive: AC890SD
  • Specifications Met: CE
  • Ingress Protection Rating: IP00
  • Holding Brake Included: No
  • Cooling Method: Air-Cooled / Natural Convection (with derating)
  • Shaft Type: Hollow (ID: 250mm)
Safety Warning

Item Information

Delivered as separate rotor and stator components, for integration into the mechanical structure of the machine, TK series torque motors lead to simplified designs, reduced costs, and increased accuracy. TK series is distinguished from existing solutions by their exceptional robustness, making them particularly suited to harsh environments. Benefiting from Parker's unprecedented know-how in the design and manufacture of torque motors, TK series can also be delivered as complete sub-assemblies including frame, cooling system, bearings, feedback sensor.

Markets:
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Processing

Features/Benefits:
• Permanent magnet synchronous servo motor kit
• Simplified mechanical designs
• High Resistance (oil proof and coating on request)
• Reduced sizes and weights
• Increased reliability and reduced maintenance
• Increased rigidity and accuracy

Applications:
• Rotating Table
• Material Forming
• Material Handling
• Tooling Machines
• Mixer for Pulp & Paper
• Winch

Technical Specifications:
• Mounting - tapped holes on rotor and stator periphery
• Cooling - water cooling (standard) or natural convection (available with derating, consult us)
• Thermal Protection - PTC and KTY probes fitted into the stator winding
• Feedback Sensor - chosen depending upon mechanical conditions, required accuracy and drive specifics: resolver, sin/cos encoder...
• Electrical Connections - flying cables without connectors, 2m length

Read More Show Less

CAD Drawings + Files

Part Number
TKA202HSBDB2R1000 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859