Suction and Return Line Hose 62-300 PSI – 811 Hose | #811-20


LOADING IMAGES
811-20

Suction and Return Line Hose 62-300 PSI – 811 Hose | #811-20

Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.


Technical Specifications

  • Hose I.D. (size): -20
  • Weight: 0.82 lb/ft, 1.22 kg/m
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE 100R4, SAE J1943, USCG HF
  • Compatible Fitting: 81 Series, 88 Series, 43 Series
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: Multiple Layers of Spiral Fiber with Wire Helix
  • Nominal Hose Inside Diameter: 31 mm
  • Outside Diameter: 1.770 inch, 45 mm
  • Vacuum Pressure Rating: 84 kPa, 25 Inch-Hg
  • Maximum Operating Pressure: 200 psi (w/ 81/88DB), 1.4 MPa, 14 bar (w/ 81/88DB), 50 psi (w/ 88HC), 0.3 MPa (w/ 88HC), 3 bar (w/ 88HC)
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Bend Radius: 4 inch, 102 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Cover Type: Standard Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications. The 811 hose is designed, built, and tested to meet SAE 100R4 performance specifications. Sizes range from ¾” to 2-½” in diameter to fit the requirements of various markets.



Markets:

• Transportation

• RV & Bus

• Military

• Construction

• Agriculture

• Grounds & Building Maintenance

• Forestry

• Railroad

• Utility Equipment

• Personnel Lift Equipment

• Machine Tool

• Oil Field Service

• Waste & Refuse

• Material Handling

• Marine

• Paving & Road Maintenance

• Ground Support Equipment

• Industrial

• Mining



Features/Benefits:

• 62-300 PSI working pressure in different sizes

• Half SAE bend radius for ease of installation and low force to flex

• SAE J517 100R4 / SAE J1942 Performance Specifications

• Oil and weather-resistant synthetic rubber cover



Applications:

• Petroleum base hydraulic fluids and lubricating oils



Compatible Fittings:

• 81 series fittings (for -12 to -32)

• 88 series fittings (for -12 to -40)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583