Suction and Return Line Hose 62-300 PSI – 811 Hose | #811-12


LOADING IMAGES
811-12

Suction and Return Line Hose 62-300 PSI – 811 Hose | #811-12

Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications.


Technical Specifications

  • Hose I.D. (size): -12
  • Weight: 0.63 kg/m, 0.42 lb/ft
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE 100R4, SAE J1943, USCG HF
  • Compatible Fitting: 81 Series, 88 Series, 43 Series
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Hose Reinforcement Material: Multiple Layers of Spiral Fiber with Wire Helix
  • Nominal Hose Inside Diameter: 19 mm
  • Outside Diameter: 1.180 inch, 30 mm
  • Vacuum Pressure Rating: 84 kPa, 25 Inch-Hg
  • Maximum Operating Pressure: 300 psi (w/ 81/88DB), 2.1 MPa (w/ 81/88DB), 21 bar (w/ 81/88DB), 100 psi (w/ 88HC), 0.7 MPa (w/ 88HC), 7 bar (w/ 88HC)
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Bend Radius: 64 mm, 2-1/2 inch
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Cover Type: Standard Cover

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s 811 hose is a suction and return line hose that has a working pressure range of 62-300 PSI which is designed for high temperature applications. The 811 hose is designed, built, and tested to meet SAE 100R4 performance specifications. Sizes range from ¾” to 2-½” in diameter to fit the requirements of various markets.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583