Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series | #UQDB-122-4MO


LOADING IMAGES
UQDB-122-4MO

Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series | #UQDB-122-4MO

Quick connect, non-spill, universal blindmate couplings for liquid cooling and thermal management applications for electronics, servers and supercomputers.


Technical Specifications

  • Coupling Half: Male Nipple
  • Connection Thread Size: 7/8 - 14 UNF
  • Application: Liquid Cooling, Thermal Management
  • Product Type: Push to Connect
  • Maximum Operating Pressure: 150 psi
  • Maximum Operating Temperature: 158 °F
  • Minimum Operating Temperature: 32 °F
  • Body Size: 1/8 (02) inch
  • Flow Rate: 0.55 Gal/min
  • Hex Size: .67 inch
  • Valve Type: Flat Face
  • Color: Non-Colored
  • Body Material: Stainless Steel
  • Connection Type: Male Thread
  • Seal Material: EPDM
Safety Warning

Item Information

Universal Quick Disconnect Blindmate (UQDB) based on an Intel inspired open specification. Developed in collaboration with Intel Corporation.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Broad selection of sealing materials compatible with temperature and fluids
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539