Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series

Flat Face Hydraulic, Liquid Cooling Universal Quick Disconnect Blindmate Couplings - UQDB Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. Universal Quick Disconnect Blindmate (UQDB) is based on an OCP, Intel-inspired open specification.

Technical Specifications

  • Application: Liquid Cooling, Thermal Management
  • Maximum Operating Pressure: 10.3 bar, 150 psi
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Valve Type: Flat Face
  • Minimum Operating Temperature: 32 °F
  • Body Size: 1/8", 1/4", 3/8", 1/2" inch
  • Maximum Flow Rate: 0.55 to 4.7 (Depending on size) Gal/min
  • Connection Type: Male UNF
  • Body Material: Stainless Steel
  • Seal Material: EPDM
  • Hose Inside Diameter: N/A
Safety Warning

Full Product Description

Universal Quick Disconnect Blindmate (UQDB) based on an Intel inspired open specification. Developed in collaboration with Intel Corporation.

Markets:
- Information Technology
- Electronics
- Data Centers
- Supercomputers

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- Reduced pressure drop for superior energy efficiency and system performance
- High resistance to vibrations and rotation
- Broad selection of sealing materials compatible with temperature and fluids
- Manufacturing process that eliminates contamination
- Global manufacturing and service capabilities

Applications:
- Liquid cooling
- Thermal Management
- Data Centers
- Supercomputers
- Electronics
- Servers
- Rackable Server Systems
Products Coupling Half Connection Thread Size
UQDB-121-6MO Female Coupler 9/16 - 18 UNF
UQDB-122-4MO Male Nipple 7/8 - 14 UNF
UQDB-251-8MO Female Coupler 7/16 - 20 UNF
UQDB-252-6MO Male Nipple 3/4 - 16 UNF
UQDB-371-10MO Female Coupler 3/4 - 16 UNF
UQDB-372-8MO Male Nipple 1 1/16 - 12 UNF
UQDB-501-12MO Female Coupler 9/16 - 18 UNF
UQDB-502-10MO Male Nipple 7/8 - 14 UNF

687PDC
687539