Flange Kits | #5151HK-12


LOADING IMAGES
Flange Kits

Flange Kits | #5151HK-12

Parker's Flange Kits contain four bolts, a split flange and an O-ring developed to provide long-lasting performance and durability.


Technical Specifications

  • Din Flange Size (inch): na
  • Flange Size (inch): 3/4
  • Style: Code 61 Flange Kit
  • Maximum Working Pressure (psi): 5, 000 psi
  • Flange Size: 3/4 inch
  • DIN Flange Size: n/a
  • Product Style: Code 61 Flange Kit
Safety Warning

Item Information

Parker's Flange Kits contain four bolts, a split flange and an O-ring developed to provide long-lasting performance and durability. The Flange Kits come in numerous end configurations to meet your specific needs. The majority of our flanges are manufactured from forged steel with a limited amount machined from bar stock. The forged construction provides higher strength and durability to the flange.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Contains four bolts, a split flange, and an O-ring to make a complete flange assembly
• Flange Kits can be installed after fitting has been crimped

Applications:
•  Petroleum base hydraulic fluids and lubricating oils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Full Flange System Bulletin
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583