Engineered Flang Seal (EFS) | Product Series

Filter by

    No filters selected

O-Ring Dash Size

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Engineered Flang Seal (EFS)

Engineered Flang Seal (EFS)

The Engineered Flange Seal (EFS) is designed to fit precisely into the seal groove of a Parker Code 61 or Code 62 Flange.

Technical Specifications

  • Size: 1/2 to 2 inch (nom)
Safety Warning

Full Product Description

The Engineered Flange Seal (EFS) is designed to fit precisely into the seal groove of a Parker Code 61 or Code 62 Flange. Unlike standard O-rings that tend to pop out of the flange groove, the engineered shape of EFS fits precisely, providing consistently strong seal retention. O-rings pinching or falling out during assembly will no longer be an issue. EFS can reduce downtime and increase confidence from your guaranteed leak-free assemblies. EFS seals are available in six sizes, each size can be ordered in specific quantities or in bulk packages of one hundred.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive
• Aftermarket

Features/Benefits:
• Secure seal retention before, during and after installation
• Engineered to work in high pressure applications
• Quick assembly with no tooling or lubrication needed
• Reduced risk of seal damage and leakage

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Related Documents

Literature and Reference Materials
EFS Bulletin
×
Products O-Ring Dash Size Standard Package Quantity
EFS-8 -8 1
EFS-12 -12 1
EFS-16 -16 1
EFS-20 -20 1
EFS-24 -24 1
EFS-32 -32 1

687PDC
687583