Flange Halves | #51H-20


LOADING IMAGES
Flange Halves

Flange Halves | #51H-20

Parker's Flange Halves are a four bolt, split flange system with numerous end configurations available to meet your specific needs.


Technical Specifications

  • Din Flange Size (inch): na
  • Flange Size (inch): 1-1/4
  • Maximum Working Pressure (psi): 4, 000
  • Flange Size: 1-1/4 inch
  • DIN Flange Size: n/a
  • Product Style: Code 61 Flange Half
Safety Warning

Item Information

Parker's Flange Halves are a four bolt, split flange system with numerous end configurations available to meet your specific needs. The majority of our flanges are manufactured from forged steel with a limited amount machined from bar stock. The forged construction provides higher strength and durability to provide long lasting performance in the application. Parker flanges and flange kits are designed to meet or exceed SAE J518 and ISO 6162.
Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Forged steel construction for durability and longer life
• Numerous end configurations available
Applications:
• Petroleum base hydraulic fluids and lubricating oils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583