Permanent Crimp Stainless Steel Couplings, Series HBL-C | #S125HBL-12-12C


LOADING IMAGES
S125HBL-12-12C

Permanent Crimp Stainless Steel Couplings, Series HBL-C | #S125HBL-12-12C OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Style: Male NPTF Pipe - Rigid
  • Fitting Type: Crimp, DEF
  • Material: Stainless Steel 304
  • Hose I.D. (inch): 3/4
  • Application: Fittings
  • Fitting Type: Crimp, DEF
  • Materials of Construction: Stainless Steel 304
  • Hose Inside Diameter: 3/4 inch
  • Product Style: Male NPTF Pipe - Rigid
  • Shape: Straight
  • Port Size: 3/4 inch
  • Connection Thread Size: 3/4x14 inch
  • Package Type: Cartons
  • Quantity per Box: 25

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Series HBL-C Permanent Crimp Stainless Steel Couplings/Fittings are designed for accurate and reliable performance with Diesel Exhaust Fluid (DEF) in dispenser and transfer applications. The compression couplings resist attack and will not contaminate the media.

Markets:
• Agriculture
• General Industrial
• Transportation

Features/Benefits:
• High grade stainless steel for light weight and no contamination.

Applications:
• DEF dispensing and suction/discharge hose
• Fleet depots
• Mobile equipment refueling/service stations

Safety/Technical:
• Use with Parker Series SMCP ferrules.

Read More Show Less

CAD Drawings + Files

Part Number
S125HBL-12-12C STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583