Permanent Crimp Stainless Steel Couplings, Series HBL-C | Product Series

Filter by

    No filters selected

Fitting Type

Material

Hose I.D. (inch)

Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Crimp Stainless Steel Couplings, Series HBL-C

Permanent Crimp Stainless Steel Couplings, Series HBL-C OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Application: Fittings
  • Fitting Type: Crimp, DEF, DEF Ferrule
  • Materials of Construction: Stainless Steel 304, Brass Nickel Plated
  • Hose Inside Diameter: 3/4 inch
  • Product Style: Male BSPP w/Seal - Rigid, Male NPTF Pipe - Rigid, Ferrule
  • Shape: Straight
  • Port Size: 3/4 inch
  • Connection Thread Size: 3/4x14 inch
  • Package Type: Cartons
  • Quantity per Box: 25

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s Series HBL-C Permanent Crimp Stainless Steel Couplings/Fittings are designed for accurate and reliable performance with Diesel Exhaust Fluid (DEF) in dispenser and transfer applications. The compression couplings resist attack and will not contaminate the media.

Markets:
• Agriculture
• General Industrial
• Transportation

Features/Benefits:
• High grade stainless steel for light weight and no contamination.

Applications:
• DEF dispensing and suction/discharge hose
• Fleet depots
• Mobile equipment refueling/service stations

Safety/Technical:
• Use with Parker Series SMCP ferrules.
Products Fitting Type Material Hose I.D. (inch) Style
S1D00NMHBL-12-12C Crimp, DEF Stainless Steel 304 3/4 Male BSPP w/Seal - Rigid
S125HBL-12-12C Crimp, DEF Stainless Steel 304 3/4 Male NPTF Pipe - Rigid

687PDC
687583