Fire Resistant Marine Fuel and Engine Hose 500 PSI - 221FR Hose | #221FR-12


LOADING IMAGES
221FR-12

Fire Resistant Marine Fuel and Engine Hose 500 PSI - 221FR Hose | #221FR-12

Parker's 221FR hose is a transportation hose used for marine fuel and engines that provides fire resistance for gasoline and fuel systems.


Technical Specifications

  • Hose I.D. (size): -12
  • Cover Material: Synthetic Rubber, MSHA Approved
  • Application: Gasoline, Ethanol Blends, Diesel Fuels, Petroleum Base Hydraulic Fluids, Lubricating Oils
  • Media: Fuels - Check fuel type with our catalogue chart., Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: HF, ISO 7840, Lloyd German, Lloyd RE, SAE J1527, Type A Class I, SAE J1942, USCG H
  • Compatible Fitting: 26 Series, 20 Series, 22 Series
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Inside Diameter: 5/8 inch, 16 mm
  • Nominal Hose Inside Diameter: 16 mm
  • Outside Diameter: 1.080 inch, 27 mm
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Maximum Operating Pressure: 500 psi, 3.5 MPa, 34.47 bar
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Color: Blue
  • Minimum Bend Radius: 2-3/4 inch, 70 mm
  • Vacuum Pressure Rating: 508 mm-Hg, 20 Inch-Hg
  • Weight: 0.41 lb/ft, 0.61 kg/m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 221FR hose is a transportation hose used for marine fuel and engines that provides fire resistance for gasoline and fuel systems. The 221FR hose is manufactured and tested to meet many agency approvals, such as: USCG, ABS, DNV, LR, and MSHA, for reliability. Sizes range from ¼” to 7/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Marine

Features/Benefits:
• One-wire braid hose design for flexibility
• Blue, fire resistant cover for safety
• Synthetic rubber inner tube for greater fluid compatibility
• 500  PSI working pressure in all sizes

Industry Standards:
• ISO 7840 / SAE J1527 A Class I / SAE J1942

Applications:
• Gasoline
• ethanol blends
• diesel fuels
• petroleum base hydraulic fluids
• lubricating oils

Compatible Fittings:
• 26 series fittings
• 20 series fittings
• 22 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583