Field Attachable Fittings - 51R Series | #20351R-8-8


LOADING IMAGES
20351R-8-8

Field Attachable Fittings - 51R Series | #20351R-8-8

Male JIC 37° RIgid


Technical Specifications

  • Product Style: Male JIC 37° Rigid
  • Hose I.D. (inch): 0.5"
  • Connection Size: 3/4"-16 inch Thread
  • Materials of Construction: Steel
  • Shape: Straight
  • Connection Type: SAE Thread
  • Fitting Type: Flare, Field Attachable
  • Hose Inside Diameter: 13 mm
  • Port Size: 0.5 inch, 13 mm
  • Length: 3.08 inch
Safety Warning

Item Information

Parker’s 51R Series field-attachable fittings are used with 510D and 518D 100R7 hoses from Parflex division. Unlike crimp fittings, Parker’s Field Attachable Fittings allow customers the convenience of making assemblies in the field with the use of a vice rather than a crimper. Please note the couplings on these fittings are only intended for use on hoses that have not previously been in service.

Markets:
• Construction
• Aerial Lift
• Machine Tool

Features/Benefits:
• No crimper needed for installation
• Optional deep-well socket assembly allowing for quick, power assist assembly
• Full pressure and temperature rating for 100R7 (510D/518D) hoses

Applications:
• Medium pressure hydraulic service

Read More Show Less

CAD Drawings + Files

Part Number
20351R-8-8 IGS IPT JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563