Transportation Hose 350-3000 PSI - 206 Hose | #206-32


LOADING IMAGES
206-32

Transportation Hose 350-3000 PSI - 206 Hose | #206-32

Parker's 206 hose is a transportation hose that has a pressure range of 350-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.


Technical Specifications

  • Hose I.D. (size): -32
  • Hose Reinforcement Material: Braid of Fiber, 1 Braid of Fiber and 1 Braid of Steel Wire
  • Media: Fuels (Diesel Fuels & Antifreeze Solutions), Lubricants (Oils), Petroleum Hydraulic Fluids (Petroleum Base)
  • Specifications Met: D.O.T. FMVSS 106, Class AII Air Brake, SAE 100R5, SAE J1402, Class AII
  • Compatible Fitting: 26 Series, 20 Series, 22 Series
  • Weight: 1.32 kg/m, 0.89 lb/ft
  • Inside Diameter: 1-13/16 inch, 46 mm
  • Nominal Hose Inside Diameter: 46 mm
  • Outside Diameter: 2.220 inch, 56 mm
  • Application: Antifreeze Solutions, Diesel Fuels, Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 350 psi, 2.4 MPa
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Color: Blue
  • Cover Material: Braid of Fiber
  • Minimum Bend Radius: 13-1/4 inch, 335 mm
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 302 °F, 150 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 206 hose is a transportation hose that has a pressure range of 350-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 206 hose is designed, built, and tested to meet SAE J517 100R5 / SAE J1402 AII / DOT FMVSS 106 AIR BRAKE - AII performance specifications. Sizes range from 3/16” to 2-3/8” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 350-3000 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• DOT FMVSS 106 AIR BRAKE - AII certification

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings
• 20 series fittings
• 22 series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583