Softwall Farm Pump Hose, Series 7175 | #7175-75052


LOADING IMAGES
7175-75052

Softwall Farm Pump Hose, Series 7175 | #7175-75052

Softwall Farm Pump Hose is designed to transfer refined fuels from gravity-feed storage tanks or powered dispensers to 180°F and 50 psi, Series 7175


Technical Specifications

  • Maximum Working Pressure (psi): 50
  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Chemicals (Ethanol) - Check your fluid compatibility with our catalogue chart., Fuels (Biodiesel to B20 in dedicated service), Fuels (Diesel) - Check fuel type with our catalogue chart., Fuels (Gasoline) - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Specifications Met: n/a
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Application: Petroleum Transfer
  • Hose Reinforcement Material: 2 Plies of Textile with Static Wire
  • Package Type: Reel
  • Outside Diameter: 1.110 inch, 28.2 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.35 lb/ft, 0.52 kg/m
  • Minimum Bend Radius: 5 inch, 127 mm
  • Maximum Operating Pressure: 50 psi, 3.4 bar, 0.3 MPa
  • Length per Package: 400 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7175 Softwall Farm Pump Hose provides reliable service across a wide variety of low volume agricultural applications. The hose resists abrasion, oil and weathering for maximum performance. Series 7175 is qualified with non-sparking permanent crimp couplings for a safe and secure connection.

Markets:
• Agriculture

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and static wire for a path to conduct an electrical charge to ground.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.

Applications:
- media
• Refined fuels
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Farm pumps
• Hand pumps
• Powered pumps
• Skid tanks
• Storage tanks

Safety/Technical:
• Design Factor: 4:1
• Not UL listed

Warnings:
• Do not use Parker farm pump hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications. Use only UL330 listed hose for service station applications.

• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583