Softwall Farm Pump Hose, Series 7175 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Softwall Farm Pump Hose, Series 7175

Softwall Farm Pump Hose, Series 7175

Softwall Farm Pump Hose is designed to transfer refined fuels from gravity-feed storage tanks or powered dispensers to 180°F and 50 psi, Series 7175

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Application: Fuel Transfer
  • Maximum Operating Pressure: 0.3 MPa, 50 psi, 3.4 bar
  • Specifications Met: n/a
  • Nominal Hose Inside Diameter: 20 to 25 mm
  • Inside Diameter: 3/4 to 1 inch, 19.1 to 25.4 mm
  • Package Type: Reel
  • Hose Reinforcement Material: Multiple Plies of Textile with Static Wire
  • Minimum Bend Radius: 127 to 203.2 mm, 5 to 8 inch
  • Size: -12 to -16
  • Outside Diameter: 1.112 to 1.390 inch, 28.2 to 35.3 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.35 to 0.48 lb/ft, 0.05 to 0.07 kg/m
  • Length per Package: 300 to 400 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7175 Softwall Farm Pump Hose provides reliable service across a wide variety of low volume agricultural applications. The hose resists abrasion, oil and weathering for maximum performance. Series 7175 is qualified with non-sparking permanent crimp couplings for a safe and secure connection.

Markets:
• Agriculture

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and static wire for a path to conduct an electrical charge to ground.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.

Applications:
- media
• Refined fuels
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Farm pumps
• Hand pumps
• Powered pumps
• Skid tanks
• Storage tanks

Safety/Technical:
• Design Factor: 4:1
• Not UL listed

Warnings:
• Do not use Parker farm pump hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications. Use only UL330 listed hose for service station applications.

• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7175-75052 3/4 50
7175-100052 1 50

687PDC
687583