Farm Pump/Gravity Tank Fuel Hose Factory Assemblies - Series 7175 | #71751PR-168


LOADING IMAGES
71751PR-168

Farm Pump/Gravity Tank Fuel Hose Factory Assemblies - Series 7175 | #71751PR-168 OBSOLETE

Softwall Farm Pump Hose Factory Assemblies are designed to transfer refined fuels from gravity-feed storage tanks or powered dispensers/pumps to 180°F and 50 psi, Series 7175


Technical Specifications

  • Hose I.D. (inch): 1
  • Length (ft): 14
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Application: Petroleum - Dispenser
  • Media: Fuels - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Specifications Met: n/a
  • Connection 2 Type: Male NPTF
  • Connection 1 Type: Male NPTF
  • Inside Diameter: 1 inch, 25.4 mm
  • Hose Reinforcement Material: Multiple Plies of Textile with Static Wire
  • Package Type: Carton
  • Outside Diameter: 1.4 inch, 35.3 mm
  • Maximum Operating Pressure: 50 psi, 3.4 bar, 3.45 MPa
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Brass
  • Weight: 7.32 lb/ea, 3.32 kg/ea
  • Quantity per Box: 5
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Minimum Bend Radius: 203 mm, 8 inch
Safety Warning

Item Information

Parker's Series 7175 Softwall Farm Pump Hose Factory Assemblies provide reliable service across a wide variety of low volume agricultural applications. The hose resists abrasion, oil and weathering for maximum performance. Series 7175 hose assemblies incorporate brass crimp couplings for a lightweight, safe and secure connection.

Markets:
• Agriculture
• General Industrial

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a static wire for a path to conduct an electrical charge to ground.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Brass male rigid NPT thread x male rigid NPT thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Refined fuels
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
-usage
• Hand pumps
• Powered dispensers/pumps
• Skid tanks
• Storage tanks

Safety/Technical:
• Design Factor: 4:1
• Not UL listed

Warnings:
• Do not use Parker farm pump hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications. Use only UL330 listed hose for service station applications.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583