Farm Pump/Gravity Tank Fuel Hose Factory Assemblies - Series 7175 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Farm Pump/Gravity Tank Fuel Hose Factory Assemblies - Series 7175

Farm Pump/Gravity Tank Fuel Hose Factory Assemblies - Series 7175 OBSOLETE

Softwall Farm Pump Hose Factory Assemblies are designed to transfer refined fuels from gravity-feed storage tanks or powered dispensers/pumps to 180°F and 50 psi, Series 7175

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Media: Fuels - Check fuel type with our catalogue chart.
  • Specifications Met: n/a
  • Application: Fuel Transfer
  • Maximum Operating Pressure: 0.34 MPa, 50 psi, 3.4 bar
  • Weight: 1.6 to 3.3 kg/ea, 3.6 to 7.3 lb/ea
  • Length: 3.6 to 4.3 m, 10 to 14 ft
  • Connection 2 Type: Male NPTF
  • Nominal Hose Inside Diameter: 20 to 25 mm
  • Inside Diameter: 3/4 to 1 inch, 3/4 to 1 inch, 19.1 to 25.4 mm
  • Connection 1 Type: Male NPTF
  • Hose Reinforcement Material: Multiple Plies of Textile with Static Wire
  • Quantity per Box: 5 to 10
  • Package Type: Carton
  • Minimum Bend Radius: 5 to 8 inch, 127 to 203.2 mm
  • Size: -12 to -16
  • Outside Diameter: 1.112 to 1.390 inch, 28.2 to 35.3 mm
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Brass
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
Safety Warning

Full Product Description

Parker's Series 7175 Softwall Farm Pump Hose Factory Assemblies provide reliable service across a wide variety of low volume agricultural applications. The hose resists abrasion, oil and weathering for maximum performance. Series 7175 hose assemblies incorporate brass crimp couplings for a lightweight, safe and secure connection.

Markets:
• Agriculture
• General Industrial

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a static wire for a path to conduct an electrical charge to ground.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Brass male rigid NPT thread x male rigid NPT thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Refined fuels
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Oil
-usage
• Hand pumps
• Powered dispensers/pumps
• Skid tanks
• Storage tanks

Safety/Technical:
• Design Factor: 4:1
• Not UL listed

Warnings:
• Do not use Parker farm pump hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications. Use only UL330 listed hose for service station applications.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Length (ft)
71753PR-120 3/4 10
71753PR-144 3/4 12
71753PR-168 3/4 14
71751PR-120 1 10
71751PR-144 1 12
71751PR-168 1 14

687PDC
687583