Explosion-Proof Zero Air Generator | #75-82EU


LOADING IMAGES
Explosion-Proof Zero Air Generator

Explosion-Proof Zero Air Generator | #75-82EU

Explosion-Proof Zero Air Generator


Technical Specifications

  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences, Oil & Gas, Chemical Processing
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Zero Air Gas Generator
  • Flow Rate: 650 ml/min
  • Gas Type Generated: Zero Air
  • Electrical Requirements: Yes
  • Input Voltage: 110 VAC 60 Hz
  • Ambient Temperature: 4 to 38 °C
  • Inlet Pressure Rating: 3 to 8.6 barg, 40 to 125 psig
  • Outlet Pressure Rating: 8 barg
  • Specifications Met: CENELEX
  • Compressor Included: No
  • Weight: 11 kg
  • Height: 180 mm
  • Width: 340 mm
  • Depth: 5.9 inch, 150 mm
Safety Warning

Item Information

The Parker explosion proof zero air generators are a complete system with carefully matched components engineered for easy installation, operation and long term reliability. They are designed to transform standard compressed air into a safe supply of hydrocarbon free (< 0.1ppm) zero grade air.
The explosion proof zero air generators are an ideal alternative to high purity air cylinders used on process GC-FID’s in explosive environments. Simply connect to the GC-FID to ensure a low baseline signal to noise ratio resulting in consistent, accurate, and reliable analysis. Payback periods are typically less than one year.
Features/Benefits
• Produces a supply of high purity air for process GC-FID’s in explosive environments
• Payback periods typically less than one year
• Compact design mounts directly to Unistrut® framing
• CENELEX Certification LCIE 03 ATEX 6232: Code EEX of 11B and H2 T6, Category 112G
• CENELEX standard: EN 50014: 1997 +A1, A2, EN 50018: 2000
• Compact, reliable, no moving parts, and minimal maintenance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031