Explosion-Proof Zero Air Generator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Explosion-Proof Zero Air Generator

Explosion-Proof Zero Air Generator

The Parker Balston explosion proof zero air generator produces up to 1,000 cc/min of high purity zero grade air.

Technical Specifications

  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences, Oil & Gas, Chemical Processing
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Zero Air Gas Generator
  • Flow Rate: 650 ml/min
  • Gas Type Generated: Zero Air
  • Electrical Requirements: Yes
  • Input Voltage: 110 VAC 60 Hz
  • Ambient Temperature: 4 to 38 °C
  • Inlet Pressure Rating: 3 to 8.6 barg, 40 to 125 psig
  • Outlet Pressure Rating: 8.0 barg
  • Specifications Met: CENELEX
  • Compressor Included: No
  • Weight: 11 kg
  • Height: 180 mm
  • Width: 340 mm
  • Depth: 5.9 inch, 150 mm
Safety Warning

Full Product Description

The Parker explosion proof zero air generators are a complete system with carefully matched components engineered for easy installation, operation and long term reliability. They are designed to transform standard compressed air into a safe supply of hydrocarbon free (< 0.1ppm) zero grade air.
The explosion proof zero air generators are an ideal alternative to high purity air cylinders used on process GC-FID’s in explosive environments. Simply connect to the GC-FID to ensure a low baseline signal to noise ratio resulting in consistent, accurate, and reliable analysis. Payback periods are typically less than one year.
Features/Benefits
• Produces a supply of high purity air for process GC-FID’s in explosive environments
• Payback periods typically less than one year
• Compact design mounts directly to Unistrut® framing
• CENELEX Certification LCIE 03 ATEX 6232: Code EEX of 11B and H2 T6, Category 112G
• CENELEX standard: EN 50014: 1997 +A1, A2, EN 50018: 2000
• Compact, reliable, no moving parts, and minimal maintenance

Related Documents

×
Products
75-82EU

687PDC
688031