ETFE Heat Shrink Tubing 1.5/1 | #HS1.5ETFE3/32-NC48.000


LOADING IMAGES
HS1.5ETFE3/32-NC48.000

ETFE Heat Shrink Tubing 1.5/1 | #HS1.5ETFE3/32-NC48.000

ETFE 1.5/1 Heat Shrink Tubing is similar to FEP heat shrink except it offers a greater tensile strength. It is well suited for applications where increased abrasion resistance is needed.


Technical Specifications

  • Minimum Expanded I.D. (inch): 0.093
  • Product Type: Heat Shrink Tubing, 1.5/1
  • Specifications Met: RoHS
  • Application: Electrical Insulation, Protective Cover
  • Minimum Expanded Inside Diameter: 0.093 inch, 2.36 mm
  • Recovered Inside Diameter: 0.062 inch, 1.57 mm
  • Recovered Wall Thickness: 0.01 inch, 0.25 mm
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: n/a
  • Tube Material: ETFE
  • Size: 3/32 inch
  • Length: 1.22 mm, 4 ft
  • Length per Package: n/a
  • Product Style: ETFE Shrink

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

ETFE 1.5/1 Heat Shrink Tubing offers better abrasion resistance that other fluoropolymer heat shrinks but operates at a lower temperature. It is supplied in an expanded state to allow easy slippage over components where protection is needed. As a protective cover, ETFE Shrink eliminates dirt and dust build up and adds added protection to the enclosed product.

Markets:
• Industrial
• Chemical

Features
• 1:5/1 shrink ratio
• Excellent tensile strength for better abrasion resistance
• Good heat resistance up to 302°F (150°C)
• Chemically inert to many chemicals and solvents
• Turnkey services available for custom shrinking, etching and laser marking

Applications:
• Protective covering for components
• Electrical insulation
• Rollers

Technical Specifications:
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: 347°F to 450°F/-75 to 150°C
• Translucent, colors available as custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563