Sewer cleaning hose - ESH | #ESH250Plus2-16


LOADING IMAGES
ESH250Plus2-16

Sewer cleaning hose - ESH | #ESH250Plus2-16 OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Life Cycle: Obsolete
  • Hose I.D. (mm): 25.4
  • Weight: 0.40 lb/ft, 0.60 kg/m
  • Brand: Parker
  • Media: Water
  • Compatible Fitting: ES Series
  • Inside Diameter: 1 inch, 25.4 mm
  • Application: Cleaning (Sewers)
  • Hose Reinforcement Material: 2 Braids of High Tensile Synthetic Fiber
  • Outside Diameter: 1.441 inch, 36.5 mm
  • Division: Polymer Hose Division Europe
  • Industry: General Industrial
  • Technology: Fluid & Gas Handling
  • Product Type: Specialty Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Product Style: Sewer Cleaning Hose
  • Maximum Operating Pressure: 250 bar, 3625 psi, 25 MPa
  • Minimum Bend Radius: 150 mm, 5.906 inch
  • Design Factor: 2.5:1
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyethylene (PE)
Safety Warning

Item Information

Parker Polyflex High Pressure ESH Hoses are developed for High and Ultra High Pressure applications. The excellent handling increases operator efficiency and long service life reduces costly down times. Superior safety standards are applied for the benefit of the operator.

Markets:
• Industrial cleaning

Features/Benefits:
• Prefabricated assemblies and long service life
• Available as bulk hose on a drum
• Excellent operator safety as a result of highest quality standards which are met
• Design factor : 2.5:1

Applications:
• Hydrodynamic cleaning sewers
• For working pressure up to 25 MPa (3625 psi)

Technical Specifications:
• Core tube: Polythylene compound, grey
• Pressure reinforcement: Two braided layers of high tensile synthetic yarn
• Cover: Polyurethylane compound
• Standard colour: Yellow
• Temperature range: -10°C up to +50°C

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513