Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker High Pressure ESH Hoses are developed for High and Ultra High Pressure applications, combining excellent handling and long service life with superior safety standards. For working pressure up to 25 MPa.
Products | Hose I.D. (mm) | Life Cycle |
---|---|---|
ESH200-16 | 25.3 | Active |
ESH200-20 | 31.9 | Active |
ESH250Plus-08 | 12.4 | Obsolete |
ESH250Plus2-16 | 25.4 | Obsolete |
ESH250Plus2-20 | 32.0 | Obsolete |
ESH200-08 | 12.7 | Active |
ESH250-12 | 19.0 | Active |
ESH250-08 | 12.4 | Active |
ESH250-16 | 25.4 | Active |
ESH250-20 | 32.0 | Active |
ESH200-12 | 19.0 | Active |