Standard Duty Water Suction Hose, Series 7392E | #7392E-1500


LOADING IMAGES
7392E-1500

Standard Duty Water Suction Hose, Series 7392E | #7392E-1500

Standard Duty Water Suction Hose is designed for water transfer in applications to 180°F and 150 psi, Series 7392E


Technical Specifications

  • Hose I.D. (inch): 1-1/2
  • Design Factor: n/a
  • Hose Inner Tube Material: Black, Synthetic Rubber
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Application: Water
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg
  • Minimum Bend Radius: 6 inch, 152 mm
  • Cover Color: Black
  • Cover Material: Synthetic Rubber
  • Media: Water
  • Weight: 0.72 lb/ft, 1.07 kg/m
  • Specifications Met: n/a
  • Inside Diameter: 38.1 mm, 1-1/2 inch
  • Outside Diameter: 48 mm, 1.9 inch
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7392E Standard Duty Water Suction Hose provides economical medium pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black synthetic rubber for versatile service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
• Brine
• Glycols
• Slurries
• Water
• Irrigation
• Pumps

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583