Standard Duty Water Discharge Hose, Series 7306E | #7306E-2500


LOADING IMAGES
7306E-2500

Standard Duty Water Discharge Hose, Series 7306E | #7306E-2500 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 2-1/2
  • Minimum Bend Radius: n/a
  • Weight: 0.80 lb/ft, 1.19 kg/m
  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Application: Alkalies, Brine, Glycols, Herbicides, Mild Chemicals, Cement Slurry, Water
  • Cover Color: Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Water
  • Specifications Met: n/a
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Inside Diameter: 2-1/2 inch, 63.5 mm
  • Outside Diameter: 2.9 inch, 71.1 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7306H Standard Duty Water Discharge Hose provides excellent medium pressure, standard duty service across multiple applications.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalies
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps



Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Build-A-Hose
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583