SUPER-FLEX® Heavy Duty Water Suction Hose, Series 7325 | #7325-1500


LOADING IMAGES
7325-1500

SUPER-FLEX® Heavy Duty Water Suction Hose, Series 7325 | #7325-1500 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1-1/2
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Water
  • Weight: 1.07 lb/ft, 1.59 kg/m
  • Maximum Operating Pressure: 2.1 MPa, 300 psi, 20.7 bar
  • Minimum Bend Radius: 152 mm, 6 inch
  • Specifications Met: n/a
  • Application: Water
  • Inside Diameter: 38.1 mm, 1-1/2 inch
  • Hose Reinforcement Material: 4 Plies of Textile with Wire Helix
  • Outside Diameter: 53.2 mm, 2.100 inch
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Color: Black
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7325 Super-Flex Heavy Duty Water Suction Hose provides superior high pressure, heavy duty service across multiple applications. The durable construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalies
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps
pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583