DAY-FLO® Heavy Duty Water Discharge Hose, Series 7306H | #7306H-2500


LOADING IMAGES
7306H-2500

DAY-FLO® Heavy Duty Water Discharge Hose, Series 7306H | #7306H-2500 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Maximum Working Pressure (psi): 200
  • Hose I.D. (inch): 2-1/2
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Application: Water
  • Media: Coolants (Glycol), Mild Chemicals (Alkalies), Mild Chemicals (Brine), Mild Chemicals (Herbicides), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water, Wet Abrasive Powders (Slurry)
  • Specifications Met: n/a
  • Inside Diameter: 2-1/2 inch, 63.5 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 3.050 inch, 77.4 mm
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 1.34 lb, 0.61 kg
  • Maximum Operating Pressure: 200 psi, 13.8 bar
  • Length per Package: 100 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7306H Day-Flo Heavy Duty Water Discharge Hose provides excellent medium pressure, heavy duty service across multiple applications. The medium wall thickness provides durable service.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalies
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 4:1
•  Click here to link to CrimpSource® for current crimp specifications.  

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Build-A-Hose
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583