EnOxy Oxygen Membrane Modules | #159.003655


LOADING IMAGES
159.003655

EnOxy Oxygen Membrane Modules | #159.003655

Hollow-fibre membrane modules that produce oxygen enriched air (up to 40% purity) from compressed air.


Technical Specifications

  • Model Number: EnOxy 304
  • Flow Rate: 35.4 l/min @ 7 barg / 40% Purity
  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Nitrox Diving, Oxygen Bars, Oxygen Training Rooms
  • Technology: Filtration
  • Product Type: Membrane Gas Separation
  • Flow Rate: 35.4
  • Gas Type Generated: Oxygen Enriched Air
  • Gas Purity: up to 40 %
  • Inlet Port Size: G 3/8
  • Outlet Port Size: G 3/8
  • Port Type: Female BSPP
  • Electrical Requirements: No
  • Maximum Air Inlet Temperature: 113 °F, 45 °C
  • Inlet Pressure Rating: 145, 10
  • Outlet Pressure Rating: n/a
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 1.4.1
  • Specifications Met: n/a
  • Model Number: EnOxy 304
  • Weight: 5 lb, 2.3 kg
  • Length: 15.2 inch, 386 mm
  • Width: 3.1 inch, 80 mm
  • Depth: 2.5 inch, 63 mm
Safety Warning

Item Information

Parker hollow-fibre membrane modules produce oxygen enriched air from compressed air to offer a cost effective, reliable and safe alternative to traditional oxygen gas supplies.

Parker modules can be built into a custom-made oxygen generator or can be integrated with your process to provide an on-demand, continuous source of oxygen gas.

Oxygen enriched air is used in many health and wellness related applications such as nitrox diving, oxygen bars and oxygen training rooms.

Features and Benefits:
• Less membrane modules needed per nitrogen system

• Use of low pressure standard industrial compressor - No high pressure compressor needed to obtain required nitrogen flow

• Energy savings - Operation at a low pressure requires less energy

• Reduced CO2 emissions - No heater required to open polymer membrane structure, thus reducing the energy consumption

• Robust fibre - Most tolerant fibre to particle contamination

• Large membrane diameter - Lowest membrane module pressure drop

• Factory membrane ageing, pre-delivery - No performance decrease over time due to fibre ageing

• Quick start-up time - Required nitrogen purity is produced instantly, no time needed to heat-up

• Flexible mounting arrangements - Can be mounted horizontal or vertical

• Low noise operation - Radiated noise generated by membrane technology is extremely low

• No maintenance required - No user serviceable parts

• Small system footprint - Less modules needed to produce nitrogen requirements

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
159.003655 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066