EnOxy Oxygen Membrane Modules | Product Series

Filter by

    No filters selected

Model Number

Flow Rate

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
EnOxy Oxygen Membrane Modules

EnOxy Oxygen Membrane Modules

Hollow-fibre membrane modules that produce oxygen enriched air (up to 40% purity) from compressed air.

Technical Specifications

  • Brand: Parker
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Healthcare & Life Sciences
  • Application: Oxygen Training Rooms, Oxygen Bars, Nitrox Diving
  • Technology: Filtration
  • Product Type: Membrane Gas Separation
  • Flow Rate: 35.4 to 525 L/min @ 7 barg / 40% Purity
  • Gas Type Generated: Oxygen Enriched Air
  • Gas Purity: up to 40 %
  • Inlet Port Size: View Part Number for Details.
  • Outlet Port Size: View Part Number for Details.
  • Port Type: Female BSPP
  • Electrical Requirements: No
  • Maximum Air Inlet Temperature: View Part Number for Details.
  • Inlet Pressure Rating: View Part Number for Details.
  • Outlet Pressure Rating: n/a
  • Inlet Air Quality Specifications: ISO 8573-1:2010 Class 1.4.1
  • Specifications Met: n/a
  • Diameter: View Part Number for Details.
  • Model Number: View Part Number for Details.
  • Weight: View Part Number for Details.
  • Length: View Part Number for Details.
  • Depth: View Part Number for Details.
  • Width: View Part Number for Details.
Safety Warning

Full Product Description

Parker hollow-fibre membrane modules produce oxygen enriched air from compressed air to offer a cost effective, reliable and safe alternative to traditional oxygen gas supplies.

Parker modules can be built into a custom-made oxygen generator or can be integrated with your process to provide an on-demand, continuous source of oxygen gas.

Oxygen enriched air is used in many health and wellness related applications such as nitrox diving, oxygen bars and oxygen training rooms.

Features and Benefits:
• Less membrane modules needed per nitrogen system

• Use of low pressure standard industrial compressor - No high pressure compressor needed to obtain required nitrogen flow

• Energy savings - Operation at a low pressure requires less energy

• Reduced CO2 emissions - No heater required to open polymer membrane structure, thus reducing the energy consumption

• Robust fibre - Most tolerant fibre to particle contamination

• Large membrane diameter - Lowest membrane module pressure drop

• Factory membrane ageing, pre-delivery - No performance decrease over time due to fibre ageing

• Quick start-up time - Required nitrogen purity is produced instantly, no time needed to heat-up

• Flexible mounting arrangements - Can be mounted horizontal or vertical

• Low noise operation - Radiated noise generated by membrane technology is extremely low

• No maintenance required - No user serviceable parts

• Small system footprint - Less modules needed to produce nitrogen requirements

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Model Number Flow Rate
159.003655 EnOxy 304 35.4 l/min @ 7 barg / 40% Purity
159.003656 EnOxy 604 74.8 l/min @ 7 barg / 40% Purity
159.003657 EnOxy 606 145 l/min @ 7 barg / 40% Purity
159.003477 EnOxy 608 267 l/min @ 7 barg / 40% Purity
159.003478 EnOxy 6010 525 l/min @ 7 barg / 40% Purity

687PDC
A22066