OBSOLETE: Electrical End Termination Kit for Temptrace™ Bundles | #4041-8200


LOADING IMAGES
4041-8200

OBSOLETE: Electrical End Termination Kit for Temptrace™ Bundles | #4041-8200 OBSOLETE

Electrical End Termination Kit for Self Regulating Bundles


Technical Specifications

  • Area Classification: Class 1, Division 2 - General Purpose
  • Number of Tubes: na
  • Compatible Series: SH-Temptrace™, SL-Temptrace™
  • Number of Tubes: n/a
  • Specifications Met: General Purpose/Class I, Division 2 Areas

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parflex Multitube® Electrical End Termination Kits provide all of the necessary materials to terminate the non-powered end of the heating cable in Self-Regulating and Constant Wattage Temptrace™ Bundles. Parker offers two Electrical End Termination Kits for use with single tube bundles or two-tube bundles, delivering a simple, convenient method for terminating the non-powered end of the heating cable in either bundle type. Parker also supplies a Factory Mutual Approved, UL Listed kit and approved for ordinary and hazardous (classified) locations and a Universal End Seal Kit for Constant Wattage bundles. For more information, refer to the literature on the Product Support tab.

Markets:  
• Chemical Processing and Refining

Features/Benefits
• Provides a method for terminating the non-powered end of the heating cable in Self-Regulating Temptrace™ bundles

Applications:
• Low-temperature maintenance for gases, liquids or other viscous materials
• High-temperature maintenance for gases, liquids and other process materials

Kits
• 4041-6101 - Used with Single Tube Bundles Kit to terminate the non-powered end of the heating cable
• 4041-6102 - Used with Two Tube Bundle Kit to terminate the non-powered end of the heating cable
• 4041-8200 - Used to terminate the non-powered end of the heating cable
• 4041-8200-HLES - Designed for end of run sealing to provide a water resistant and explosion proof seal (Hazardous Location)
• 4041-8200-UES - Used for electrical termination of heating cables (Atex Certified)

Approvals:
Refer to individual spec sheets under the Product Support Tab

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563