OBSOLETE: Electrical End Termination Kit for Temptrace™ Bundles | Product Series

Filter by

    No filters selected

Area Classification

Number of Tubes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Electrical End Termination Kit for Temptrace™ Bundles

OBSOLETE: Electrical End Termination Kit for Temptrace™ Bundles OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Number of Tubes: 1 to 2
  • Maximum Operating Temperature: 204 °C, 400 °F
  • Specifications Met: Class I, Division 1 and 2 - General Purpose and Hazardous Locations
  • Compatible Series: Self-Regulating (SL and SH Series) Temptrace™

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parflex Multitube® Electrical End Termination Kits provide all of the necessary materials to terminate the non-powered end of the heating cable in Self-Regulating and Constant Wattage Temptrace™ Bundles. Parker offers two Electrical End Termination Kits for use with single tube bundles or two-tube bundles, delivering a simple, convenient method for terminating the non-powered end of the heating cable in either bundle type. Parker also supplies a Factory Mutual Approved, UL Listed kit and approved for ordinary and hazardous (classified) locations and a Universal End Seal Kit for Constant Wattage bundles. For more information, refer to the literature on the Product Support tab.

Markets:  
• Chemical Processing and Refining

Features/Benefits
• Provides a method for terminating the non-powered end of the heating cable in Self-Regulating Temptrace™ bundles

Applications:
• Low-temperature maintenance for gases, liquids or other viscous materials
• High-temperature maintenance for gases, liquids and other process materials

Kits
• 4041-6101 - Used with Single Tube Bundles Kit to terminate the non-powered end of the heating cable
• 4041-6102 - Used with Two Tube Bundle Kit to terminate the non-powered end of the heating cable
• 4041-8200 - Used to terminate the non-powered end of the heating cable
• 4041-8200-HLES - Designed for end of run sealing to provide a water resistant and explosion proof seal (Hazardous Location)
• 4041-8200-UES - Used for electrical termination of heating cables (Atex Certified)

Approvals:
Refer to individual spec sheets under the Product Support Tab
Products Area Classification Number of Tubes
4041-6101 Class 1, Division 2 - General Purpose 1
4041-6102 Class 1, Division 2 - General Purpose 2
4041-8200 Class 1, Division 2 - General Purpose na
4041-8200-HLES Class 1, Division 1 - Hazardous Locations na
4041-8200-UES Class 1, Division 2 - Atex Approved na

687PDC
687563