Economic Inline Planetary Gearboxes - PTN Series | #PTN060-008S7 / M051-000-000


LOADING IMAGES
PTN060-008S7 / M051-000-000

Economic Inline Planetary Gearboxes - PTN Series | #PTN060-008S7 / M051-000-000

The PTN-series planetary gearheads are suitable for use in combination with Parker LCB linear actuator series.


Technical Specifications

  • Ratio: Gearbox Ratio = 8:1
  • Frame Size: 60mm
  • Mounting Option: M060/075/11/23
  • Backlash: < 12 arc-min, < 20 arc-min, -
  • Performance: Standard Precision
  • Configuration: Inline
  • Gear Geometry: Planetary
  • Frame Size: 60 mm
  • Rated Torque: 15 Nm, 133 lb-inch
  • Radial Load Capacity: 500 N, 112 lb
  • Ratio: 8:1
  • Maximum Input Speed: 4000 RPM
  • Ingress Protection Rating: IP54
  • Efficiency Rating: 96 %
Safety Warning

Item Information

Available in 60-80mm frame sizes, the PTN-series Economy Planetary Gearbox was developed for LCB linear actuator applications where low backlash is not required.

PTN-Series Economical Inline Planetary Gearheads - Features:
• Frame Sizes: 60 - 80mm
• Ratio Options: 4:1, 8:1 and 25:1
• Backlash: to < 25 arc-minutes
• Efficiency: up to 96%
• Quiet Operation: less than 65db
• Input Speeds: up to 4000 RPM
• Space-saving design
• High output torque
• Fast and easy motor mounting
• Direction of rotation equidirectional

Read More Show Less

CAD Drawings + Files

Part Number
PTN060-008S7 / M051-000-000 ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859